SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Event Trigger Selection Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0 | 2300 0032h |
| EPWM1 | 2301 0032h |
| EPWM2 | 2302 0032h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED1 | INTEN | INTSEL | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:4 | RESERVED1 | R | 0h | Reserved |
| 3 | INTEN | R/W | 0h | Enable ePWM Interrupt [EPWMx_INT] Generation 0h Disable EPWMx_INT generation 1h Enable EPWMx_INT generation |
| 2:0 | INTSEL | R/W | 0h | ePWM Interrupt [EPWMx_INT] Selection Options 0h Reserved
1h Enable event time-base counter equal to
zero. (EPWM_TBCNT = 0000h)
2h Enable event time-base counter equal to
period (EPWM_TBCNT = EPWM_TBPRD)
3h Reserved
4h Enable event time-base counter equal to
CMPA when the timer is incrementing
5h Enable event time-base counter equal to
CMPA when the timer is decrementing
6h Enable event time-base counter equal to
CMPB when the timer is incrementing
7h Enable event time-base counter equal to
CMPB when the timer is decrementing |