SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Voltage domain a event select and control clear register. NOTE: This MMR and the companion MMR VTM_VD[a]_EVT_SEL_SET are linked, which means that they are in fact a single common MMR, with 2 different write addresses/mechanisms, and thus the single common MMR updates with the writes to either MMR and reads to either of these 2 MMRs read the same content.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_VTM0 | 00B0 0110h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TSENS_EVT_SEL | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED | NONE | 0h | Reserved |
| 23:16 | TSENS_EVT_SEL | R/W1TC | 0h | In this field we select which of the event contributions of the 8-maximum possible temp-monitors controlled by this VTM will contribute to generate the merged event/alerts of this VD. Any combination of them could be selected and varies between SOCs and VDs. Eg: 0x00 : No temp-monitor event contributes to generate the temperature events of this VD. 0x06: Temp-monitors[2,1] contribute to generate the temperature events of this VD. ... 0xFF: All 8 temp-monitors contribute to generate the temperature events of this VD. 0: Writing 0 to this field produces no effect. 1: Writing 1 to any of the bits in this field clears, = 0, the corresponding bit in that field. Reset Source: mod_g_rst_n |
| 15:0 | RESERVED | NONE | 0h | Reserved |