SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Module and Version Register identifies the module identifier and revision of the RL2 module.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RL2_0 | 2500 0000h |
| RL2_0 | 2500 1000h |
| RL2_2 | 2500 2000h |
| RL2_3 | 2500 3000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | BU | MODULE_ID | |||||
| R | R | R | |||||
| 1h | 2h | 884h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODULE_ID | |||||||
| R | |||||||
| 884h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTL_VERSION | MAJOR_REVISION | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM_REVISION | MINOR_REVISION | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Module Scheme |
| 29:28 | BU | R | 2h | Module Business Unit |
| 27:16 | MODULE_ID | R | 884h | RL2 module ID. |
| 15:11 | RTL_VERSION | R | 0h | RTL Version. |
| 10:8 | MAJOR_REVISION | R | 1h | Major Revision. |
| 7:6 | CUSTOM_REVISION | R | 0h | Custom Revision. |
| 5:0 | MINOR_REVISION | R | 0h | Minor Revision. |