SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Register GTXFIFOSIZ 13
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 3100 C334h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TXFSTADDR_N | |||||||
| R/W | |||||||
| 18F7h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TXFSTADDR_N | |||||||
| R/W | |||||||
| 18F7h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TXFDEP_N | |||||||
| R/W | |||||||
| 105h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TXFDEP_N | |||||||
| R/W | |||||||
| 105h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | TXFSTADDR_N | R/W | 18F7h | Transmit FIFOn RAM Start Address This field contains the memory start address for TxFIFOn in MDWIDTH-bit words. Reset Source: rst_mod_g_rst_n |
| 15:0 | TXFDEP_N | R/W | 105h | TXFDEP_N Reset Source: rst_mod_g_rst_n |