SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
A choice between two synchronization modes is made taking into account the frequency ratio and the stall periods that can be supported by the system, without impacting the global performance.
The posted mode selection applies only to registers that require synchronization on or from the timer clock domain. For write operation, the registers affected by posted and non-posted selection are DMTIMER1MS_TCLR, DMTIMER1MS_TLDR, DMTIMER1MS_TCRR, DMTIMER1MS_TTGR, DMTIMER1MS_TMAR, DMTIMER1MS_TPIR, DMTIMER1MS_TNIR, DMTIMER1MS_TCVR, DMTIMER1MS_TOCR, and DMTIMER1MS_TOWR. For read operation, the registers affected by this selection are: DMTIMER1MS_TCRR, DMTIMER1MS_TCAR1, DMTIMER1MS_TCAR2, DMTIMER1MS_TCVR, and DMTIMER1MS_TOWR.
The interface clock domain synchronous registers DMTIMER1MS_TIDR, DMTIMER1MS_TIOCP_CFG, DMTIMER1MS_IRQSTATUS, DMTIMER1MS_IRQSTATUS_SET, DMTIMER1MS_IRQWAKEEN, DMTIMER1MS_TWPS, and DMTIMER1MS_TSICR are not affected by posted and non-posted mode selection. The operation (read or write) is effective and acknowledged after one interface clock cycle from the command assertion.
The configuration of posted or non-posted mode can be changed (overwritten) by software by writing in DMTIMER1MS_TSICR[2] POSTED bit. The DMTIMER1MS_TSICR[3] READ_MODE defines how the read operation is performed when the module is configured in non-posted mode (see DMTIMER1MS_TSICR). The following cases are possible: