SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Figure 12-243 Wait Write Transfer by Stop At Block Gap RequestThe Host Controller can accept the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit when matches all following conditions:
(1) It is at the block gap.
(2) No valid write data remains in the Host Controller.
After accepting the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit.
(1) Clear the MMCSD0_PRESENTSTATE[8] WR_XFER_ACTIVE bit and generate the Block Gap Event Interrupt (MMCSD0_NORMAL_INTR_STS[2] BLK_GAP_EVENT bit).
(2) After the busy signal is released, clear the MMCSD0_PRESENTSTATE[2] DATA_LINE_ACTIVE bit and generate the Transfer Complete Interrupt (MMCSD0_NORMAL_INTR_STS[1] XFER_COMPLETE bit).
(3) After accepting the Transfer Complete Interrupt (MMCSD0_NORMAL_INTR_STS[1] XFER_COMPLETE bit), clear the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit.
Figure 12-244 Stop At Block Gap Request is Not Accepted at the Last Block of the Write TransferIf the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit is set to 1 during the last block transfer, the Host Controller shall not accept the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit and terminates the transaction normally. The Block Gap Event Interrupt (MMCSD0_NORMAL_INTR_STS[2] BLK_GAP_EVENT) is not generated. When the Transfer Complete Interrupt (MMCSD0_NORMAL_INTR_STS[1] XFER_COMPLETE) is generated, and if the MMCSD0_NORMAL_INTR_STS[2] BLK_GAP_EVEN bit is not set to 1, the driver shall clear the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit.
Figure 12-245 Continue Write Transfer by Continue RequestTo restart a stopped data transfer, set the MMCSD0_BLOCK_GAP_CONTROL[1] CONTINUE bit to 1 (the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit shall be set to 0).
After accepting the MMCSD0_BLOCK_GAP_CONTROL[1] CONTINUE bit:
(1) Set the MMCSD0_PRESENTSTATE[2] DATA_LINE_ACTIVE bit and MMCSD0_PRESENTSTATE[8] WR_XFER_ACTIVE bit.
(2) The MMCSD0_BLOCK_GAP_CONTROL[1] CONTINUE bit is automatically cleared by (1).
The end of transfer is specified by data length.
(1) Clear the MMCSD0_PRESENTSTATE[8] WR_XFER_ACTIVE bit, and do not generate the (MMCSD0_NORMAL_INTR_STS[2] BLK_GAP_EVEN).
(2) After the busy signal is released, clear the MMCSD0_PRESENTSTATE[2] DATA_LINE_ACTIVE bit and generates the Transfer Complete Interrupt (MMCSD0_NORMAL_INTR_STS[1] XFER_COMPLETE bit).