Figure 12-39 takes advantage of the synchronization feature
between the ECAP modules. Here 4 independent PWM
channels are required with different frequencies,
but at integer multiples of each other to avoid
"beat" frequencies. Hence one ECAP module is
configured as the Controller and the remaining 3 are Targets all receiving their synch
pulse (CTR = PRD) from the controller. Note the Controller is chosen to have the lower
frequency (F1 = 1/20,000) requirement. Here Target2 Freq = 2 × F1, Target3 Freq = 4 × F1 and Target4 Freq = 5 × F1. Note here values
are in decimal notation. Also, only the APWM1
output waveform is shown.
Table 12-263 ECAP1 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 20000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_DISABLE |
| ECCTL2 | SYNCO_SEL | EC_CTR_PRD |
| ECCTL2 | TSCTRSTOP | EC_RUN |
Table 12-264 ECAP2 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 10000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCI |
| ECCTL2 | TSCTRSTOP | EC_RUN |
Table 12-265 ECAP3 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 5000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCI |
| ECCTL2 | TSCTRSTOP | EC_RUN |
Table 12-266 ECAP4 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 4000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCO_DIS |
| ECCTL2 | TSCTRSTOP | EC_RUN |