SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
If a TR is provided to a channel which is of a type which is not supported by the channel, the Block Copy engine in the BCDMA will trap that TR and immediately return a transfer response with the Unsupported TR error conditions set without performing any data transfer and without outputting any events (including end of TR event).