SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
A data buffer is a byte aligned contiguous block of memory used to store payload data. Each buffer is described in an entry in either a packet descriptor or in a buffer descriptor. A data buffer may hold any portion of a packet and may be linked together (via descriptors) with other buffers to form packets. Data buffers may be allocated anywhere within the 64-bit memory space.
The Buffer Length field of the packet/buffer descriptor indicates the number of valid data bytes in the buffer. There may be from 1 to 4M-1 valid data bytes in each buffer.