SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
| 70:64 | 63 | 62 | 61:60 | 59:0 |
| IGNMBITS | RESERVED | (1h) | ENTRY_TYPE (2h) | IPV6ADR[127:68] |
Ignore Multicast Bits (IGNMBITS)
Indication that the Multicast Address has ignored bits.
Table Entry Type (ENTRY_TYPE)
2h: VLAN entry
IPv6 Address - upper 64 bits (IPV6ADR[127:68])
This address is plit into three fields in the IPv6 High and IPv6 Low table entry. Any ignored bits must be zero in the table entry(s).