SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Ring N Occupancy Register can be read by software to determine the total number of valid entries on a ring. The contents of each of these registers are unary ORed in order to create a pending signal for the ring which can be used for triggering hardware operations and/or for generating interrupts to the host.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_RINGACC_0 | 4900 0018h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | OCC | ||||||
| NONE | R/NA | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| OCC | |||||||
| R/NA | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OCC | |||||||
| R/NA | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:21 | RESERVED | NONE | 0h | Reserved |
| 20:0 | OCC | R/NA | 0h | Total number of valid entries on the ring. This value is generally intended to be incremented by doorbell pokes from software and is decremented by the DMA engine as entries are completed. Reset Source: srst_n |