SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
All ports
The total number of oversized frames received on the port. An oversized frame is defined to be:
See the Section 12.3.1.4.6.18.1.6, Rx Align/Code Errors and Section 12.3.1.4.6.18.1.5, Rx CRC errors statistic descriptions for definitions of alignment, code and CRC errors.
Overruns have no effect upon this statistic.