SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The HyperBus module is a part of the device Flash Subsystem (FSS). For more information about FSS, see Flash Subsystem (FSS).
The HyperBus module is a low pin count memory interface that provides high read/write performance. The HyperBus module connects to HyperBus memory (HyperFlash or HyperRAM) and uses simple HyperBus protocol for read and write transactions.
There is one HyperBus™ module inside the device. The HyperBus module includes one HyperBus Memory Controller (HBMC).
Figure 12-188 shows the HyperBus module overview.