SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This defines the size of the ECC region in 4KBytes steps.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1 | 0FC8 0034h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | R_SIZE | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R_SIZE | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R_SIZE | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | R_SIZE | R/W | 0h | This defines the size of the ECC region in 4KBytes steps 0x0 means the size is zero and disabled 0x1 means the size is 4KBytes 0xA means the size is 40KBytes 0xF_FFFF means the size is 4GBytes Note the offset + size should be <= 4GBytes, wrap around is not supported. Reset Source: vbus_mod_g_rst_n |