SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
ROM Code Boot Modes shows the boot modes supported by ROM code.
| Boot Mode | Boot Media/Host | SoC Peripheral | Can be a Backup Mode?(1) | Notes |
|---|---|---|---|---|
| UART | Peripheral Boot | Main UART0 | Y | |
| OSPI | OSPI | OSPI0 | N | |
| QSPI | OSPI0 | N | ||
| SPI | OSPI0 | Y | ||
| xSPI | OSPI0 | N | ||
| Serial NAND | OSPI0 | N | ||
| MMCSD | eMMC | MMCSD | Y | |
| MMCSD | SD Card | MMCSD | Y | |
| USB | USB Device | USB Device | Y | |
| CPSW | Ethernet | RGMII | Y | Port 1 only |
| RMII1 | Y | Port 1 only |
Because different devices support different sets of peripherals, see the device-specific Datasheet to obtain the list of peripherals supported in your device.