SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
MCU_RESETz is the Initiator Warm Reset inpit (active low) to the entire device. When active, it resets all modules in the Top Level and Main domains. MCU_RESETz will not reset:
Boot Mode pins are multiplexed on Main domain IOs. Hence the Boot Mode pins must be latched internally on the rising edge of main_porz. Boot Mode pins get reset only on MCU_PORz or main_porz events
The below images demonstrate the MCU_RESET timing

MCU Internal Warm Reset (mcu_resetz) will be connected to MCU PLLCTRL