SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
RTI Compare Interrupt Clear Enable Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SMS0_RTI_1 | 4393 50ACh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | INTCLRENABLE3 | ||||||
| NONE | R/W | ||||||
| 0h | 5h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | INTCLRENABLE2 | ||||||
| NONE | R/W | ||||||
| 0h | 5h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | INTCLRENABLE1 | ||||||
| NONE | R/W | ||||||
| 0h | 5h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTCLRENABLE0 | ||||||
| NONE | R/W | ||||||
| 0h | 5h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | RESERVED | NONE | 0h | Reserved |
| 27:24 | INTCLRENABLE3 | R/W | 5h | Enables the auto-clear functionality on the compare 3 interrupt. User and Privileged mode (read): 0x5 = Auto-clear for compare 3 interrupt is disabled. Any other value = Auto-clear for compare 3 interrupt is enabled. Privileged mode (write): 0x5 = Disables the auto-clear functionality on the compare 3 interrupt. Any other value = Enables the auto-clear functionality on the compare 3 interrupt. Reset Source: sms_custom_rst_mod_g_rst_n |
| 23:20 | RESERVED | NONE | 0h | Reserved |
| 19:16 | INTCLRENABLE2 | R/W | 5h | Enables the auto-clear functionality on the compare 2 interrupt. User and Privileged mode (read): 0x5 = Auto-clear for compare 2 interrupt is disabled. Any other value = Auto-clear for compare 2 interrupt is enabled. Privileged mode (write): 0x5 = Disables the auto-clear functionality on the compare 2 interrupt. Any other value = Enables the auto-clear functionality on the compare 2 interrupt. Reset Source: sms_custom_rst_mod_g_rst_n |
| 15:12 | RESERVED | NONE | 0h | Reserved |
| 11:8 | INTCLRENABLE1 | R/W | 5h | Enables the auto-clear functionality on the compare 1 interrupt. User and Privileged mode (read): 0x5 = Auto-clear for compare 1 interrupt is disabled. Any other value = Auto-clear for compare 1 interrupt is enabled. Privileged mode (write): 0x5 = Disables the auto-clear functionality on the compare 1 interrupt. Any other value = Enables the auto-clear functionality on the compare 1 interrupt. Reset Source: sms_custom_rst_mod_g_rst_n |
| 7:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | INTCLRENABLE0 | R/W | 5h | Enables the auto-clear functionality on the compare 0 interrupt. User and Privileged mode (read): 0x5 = Auto-clear for compare 0 interrupt is disabled. Any other value = Auto-clear for compare 0 interrupt is enabled. Privileged mode (write): 0x5 = Disables the auto-clear functionality on the compare 0 interrupt. Any other value = Enables the auto-clear functionality on the compare 0 interrupt. Note: Hook-up of Compare Interrupt to a device pin The RTI module generates up to 4 compare interrupts. The connection between one or more of these compare interrupt(s) to a device pin is completely device-dependent. Refer to the device datasheet to identify the actual pin(s) that connects to the compare interrupt(s). Reset Source: sms_custom_rst_mod_g_rst_n |