SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
In order to compensate for any inaccuracy of the 32768HZ oscillator, the HOST can perform a calibration of the oscillator frequency, calculate the drift compensation versus one-hour period and load the compensation registers with the drift compensation value. If the COMP_REG value is positive, compensation occurs after the second change event. COMP_REG cycles are removed from the next second. If the COMP_REG value is negative, compensation occurs before the second change event. -COMP_REG cycles are added to the current second. This enables to compensate with a 132 kHz period accuracy each 4096 Seconds. The waveform below summarizes positive and negative compensation effect.