SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
VTM miscellaneous control bits.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_VTM0 | 00B0 1010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | MAXT_OUTRG_ALERT_THR0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MAXT_OUTRG_ALERT_THR0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MAXT_OUTRG_ALERT_THR | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MAXT_OUTRG_ALERT_THR | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | RESERVED | NONE | 0h | Reserved |
| 25:16 | MAXT_OUTRG_ALERT_THR0 | R/W | 0h | This defines the global max temperature out of range safe sample value. If the alert is enabled globally and for the sensor and the sensor reads a value <= this value then the alert is cleared after being triggered. This safe threshold defines at what temp the alert can be cleared. Reset is at POR only. Reset Source: mod_por_rst_n |
| 15:10 | RESERVED | NONE | 0h | Reserved |
| 9:0 | MAXT_OUTRG_ALERT_THR | R/W | 0h | This defines the global max temperature out of range sample value. If the alert is enabled globally and for the sensor and the sensor reads a value >= this value then the alert is triggered. Reset is at POR only. Reset Source: mod_por_rst_n |