SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Capabilities Register 3 specifies how many resources this PKTDMA instance supports.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_PKTDMA_0 | 485C 002Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| UCHAN_CNT | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| UCHAN_CNT | HCHAN_CNT | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| HCHAN_CNT | RFLOW_CNT | ||||||
| R | R | ||||||
| 0h | 3Bh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RFLOW_CNT | |||||||
| R | |||||||
| 3Bh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:23 | UCHAN_CNT | R | 0h | Tx ultra high capacity internal channel count Reset Source: rst_mod_g_rst_n |
| 22:14 | HCHAN_CNT | R | 0h | Tx high capacity internal channel count Reset Source: rst_mod_g_rst_n |
| 13:0 | RFLOW_CNT | R | 3Bh | Rx flow table entry count Reset Source: rst_mod_g_rst_n |