SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Additional Integration Details for I2C.
The MCU_I2C0 and WKUP_I2C0 IOs are a special IIC Open Drain Cell I2C_OD_FS. This cell supports I2C High Speed Mode when operating at 1.8V. (Note: At 3.3V the IO does not operate in HS Mode