SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Each GPIO pin (GPj) can be configured to generate a host CPU interrupt (GPINTj) or a synchronization event to the DMA (GPINTj). Configuration is on per-bank basis. Each bit of the BINT_EN parameter dictates YES/NO option for each bank. Bit 0 controls bank 0, bit 1 controls bank 1, and so on.
The interrupt and DMA event can be generated on the rising-edge, falling-edge, or on both edges of the GPIO signal. The edge detection logic is synchronized to the GPIO peripheral clock.
The direction of the GPIO pin does not need to be input when using the pin to generate the interrupt or DMA event. When the GPIO pin is configured as input, transitions on the pin trigger interrupts or DMA events. When the GPIO pin is configured as output, software can toggle the GPIO output register to change the pin state and in turn trigger the interrupt or DMA event.
Note that the direction of the pin need not be input for interrupt generation to work. When the GPINT pin is configured as input, transitions on the pin trigger interrupts. When the GPINT pin is configured as output, firmware can toggle the GPIO output register to change the pin state, and in turn trigger interrupts.
Each interrupt output of GPINT signal are available at the module boundary. Each group of 16 GPINT signals also has their masked interrupt outputs ORed together to generate a per bank interrupt, available at the module boundary. The idea is to either connect individual interrupts or per bank interrupts to the system interrupt controller.