SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Temperature Sensor Band-gap control register for sensor j.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_VTM0 | 00B0 1300h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MAXT_OUTRG_EN | RESERVED | |||||
| NONE | R/W | NONE | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CLRZ | SOC | CONT | RESERVED | |||
| NONE | R/W | R/W | R/W | NONE | |||
| 0h | 1h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RESERVED | NONE | 0h | Reserved |
| 11 | MAXT_OUTRG_EN | R/W | 0h | Enable out-of-range event. This bit enables generation of the alert in case the given temperature sensors generates a temp code above a programmed max. 0 = Don't generate alert. 1 = Generate alert. Reset value is POR only. Reset Source: mod_por_rst_n |
| 10:7 | RESERVED | NONE | 0h | Reserved |
| 6 | CLRZ | R/W | 1h | Temp-Monitor control: 0 = Reset all Temp-monitor digital outputs. 1 = Allow operation of sensor. Reset value is POR only. Reset Source: mod_por_rst_n |
| 5 | SOC | R/W | 0h | Temp-Monitor control: ADC Start of Conversion. A transition from 0 to 1 starts a new ADC conversion cycle. The bit with automatically clear when the conversion has completed. This mode is not valid when already in continuous mode. Reset value is POR only. Reset Source: mod_por_rst_n |
| 4 | CONT | R/W | 0h | Temp-Monitor control: ADC Continuous mode. Setting this mode enables the VTM to continuously monitor the sensor automatically. Each sample period the sensor will be accessed and the results captured. Reset value is POR only. Reset Source: mod_por_rst_n |
| 3:0 | RESERVED | NONE | 0h | Reserved |