SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Table 11-3 applies to TX, RX and BC Mapping.
| 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| reload_count | waitcomp | event_size | trigger0 | trigger0_type | trigger1_type | trigger1_type | spflags | eop | eol | reload_count | |||||||||||||||||||||
| 0x80 | |||||||||||||||||||||||||||||||
| 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| tr_dim1 | |||||||||||||||||||||||||||||||
| 0x84 | |||||||||||||||||||||||||||||||
| 64 | 65 | 66 | 67 | 68 | 69 | 70 | 71 | 72 | 73 | 74 | 75 | 76 | 77 | 78 | 79 | 80 | 81 | 82 | 83 | 84 | 85 | 86 | 87 | 88 | 89 | 90 | 91 | 92 | 93 | 94 | 95 |
| tr_dim2 | |||||||||||||||||||||||||||||||
| 0x88 | |||||||||||||||||||||||||||||||
| 96 | 97 | 98 | 99 | 100 | 101 | 102 | 103 | 104 | 105 | 106 | 107 | 108 | 109 | 110 | 111 | 112 | 113 | 114 | 115 | 116 | 117 | 118 | 119 | 120 | 121 | 122 | 123 | 124 | 125 | 126 | 127 |
| tr_dim3 | |||||||||||||||||||||||||||||||
| 0x8C | |||||||||||||||||||||||||||||||
| 128 | 129 | 130 | 131 | 132 | 133 | 134 | 135 | 136 | 137 | 138 | 139 | 140 | 141 | 142 | 143 | 144 | 145 | 146 | 147 | 148 | 149 | 150 | 151 | 152 | 153 | 154 | 155 | 156 | 157 | 158 | 159 |
| tr_icnt0 | tr_icnt1 | ||||||||||||||||||||||||||||||
| 0x90 | |||||||||||||||||||||||||||||||
| 160 | 161 | 162 | 163 | 164 | 165 | 166 | 167 | 168 | 169 | 170 | 171 | 172 | 173 | 174 | 175 | 176 | 177 | 178 | 179 | 180 | 181 | 182 | 183 | 184 | 185 | 186 | 187 | 188 | 189 | 190 | 191 |
| tr_icnt2 | tr_icnt3 | ||||||||||||||||||||||||||||||
| 0x94 | |||||||||||||||||||||||||||||||
| 192 | 193 | 194 | 195 | 196 | 197 | 198 | 199 | 200 | 201 | 202 | 203 | 204 | 205 | 206 | 207 | 208 | 209 | 210 | 211 | 212 | 213 | 214 | 215 | 216 | 217 | 218 | 219 | 220 | 221 | 222 | 223 |
| icnt1 | icnt2 | ||||||||||||||||||||||||||||||
| 0x98 | |||||||||||||||||||||||||||||||
| 224 | 225 | 226 | 227 | 228 | 229 | 230 | 231 | 232 | 233 | 234 | 235 | 236 | 237 | 238 | 239 | 240 | 241 | 242 | 243 | 244 | 245 | 246 | 247 | 248 | 249 | 250 | 251 | 252 | 253 | 254 | 255 |
| icnt3 | rem_icnt0 | ||||||||||||||||||||||||||||||
| 0x9C | |||||||||||||||||||||||||||||||
| 256 | 257 | 258 | 259 | 260 | 261 | 262 | 263 | 264 | 265 | 266 | 267 | 268 | 269 | 270 | 271 | 272 | 273 | 274 | 275 | 276 | 277 | 278 | 279 | 280 | 281 | 282 | 283 | 284 | 285 | 286 | 287 |
| tr_addr | |||||||||||||||||||||||||||||||
| 0xA0 | |||||||||||||||||||||||||||||||
| 288 | 289 | 290 | 291 | 292 | 293 | 294 | 295 | 296 | 297 | 298 | 299 | 300 | 301 | 302 | 303 | 304 | 305 | 306 | 307 | 308 | 309 | 310 | 311 | 312 | 313 | 314 | 315 | 316 | 317 | 318 | 319 |
| tr_addr | tr_asel | descriptor_ptr | |||||||||||||||||||||||||||||
| 0xA4 | |||||||||||||||||||||||||||||||
| 320 | 321 | 322 | 323 | 324 | 325 | 326 | 327 | 328 | 329 | 330 | 331 | 332 | 333 | 334 | 335 | 336 | 337 | 338 | 339 | 340 | 341 | 342 | 343 | 344 | 345 | 346 | 347 | 348 | 349 | 350 | 351 |
| descriptor_ptr | RVSD | curr_index | last_index | ||||||||||||||||||||||||||||
| 0xA8 | |||||||||||||||||||||||||||||||
| 352 | 353 | 354 | 355 | 356 | 357 | 358 | 359 | 360 | 361 | 362 | 363 | 364 | 365 | 366 | 367 | 368 | 369 | 370 | 371 | 372 | 373 | 374 | 375 | 376 | 377 | 378 | 379 | 380 | 381 | 382 | 383 |
| last_index | nom_elsize | reload_index | curr_wptr | ||||||||||||||||||||||||||||
| 0xAC | |||||||||||||||||||||||||||||||
| 384 | 385 | 386 | 387 | 388 | 389 | 390 | 391 | 392 | 393 | 394 | 395 | 396 | 397 | 398 | 399 | ||||||||||||||||
| curr_wptr | pktid | orderid | priority | trid | evtid | sot | |||||||||||||||||||||||||
| 0xB0 | |||||||||||||||||||||||||||||||
| Total Bits | Bits | Register Offset | Field | Description |
|---|---|---|---|---|
| 3 - 0 | 3 - 0 | 0x80 | reload_count | |
| 4 | 4 | 0x80 | waitcomp | |
| 6 - 5 | 6 - 5 | 0x80 | event_size | |
| 8 - 7 | 8 - 7 | 0x80 | trigger0 | |
| 10 - 9 | 10 - 9 | 0x80 | trigger0_type | |
| 12 - 11 | 12 - 11 | 0x80 | trigger1_type | |
| 14 - 13 | 14 - 13 | 0x80 | trigger1_type | |
| 18 - 15 | 18 - 15 | 0x80 | spflags | |
| 19 | 19 | 0x80 | eop | |
| 22 - 20 | 22 - 20 | 0x80 | eol | |
| 31 - 23 | 31 - 23 | 0x80 | reload_count | |
| 63 - 32 | 31 - 0 | 0x84 | tr_dim1 | |
| 95 - 64 | 31 - 0 | 0x88 | tr_dim2 | |
| 127 - 96 | 31 - 0 | 0x8C | tr_dim3 | |
| 143 - 128 | 15 - 0 | 0x90 | tr_icnt0 | |
| 159 - 144 | 31 - 16 | 0x90 | tr_ictn1 | |
| 175 - 160 | 15 - 0 | 0x94 | tr_ictn2 | |
| 191 - 176 | 31 - 16 | 0x94 | tr_icnt3 | |
| 207 - 192 | 15 - 0 | 0x98 | icnt1 | |
| 223 - 208 | 31 - 16 | 0x98 | icnt2 | |
| 239 - 224 | 15 - 0 | 0x9C | icnt3 | |
| 255 - 240 | 31 - 16 | 0x9C | rem_icnt0 | |
| 287 - 256 | 31 - 0 | 0xA0 | tr_addr | |
| 291 - 288 | 3 - 0 | 0xA4 | tr_addr | |
| 295 - 292 | 7 - 4 | 0xA4 | tr_asel | |
| 319 - 296 | 31 - 8 | 0xA4 | descriptor_ptr | |
| 331 - 320 | 11 - 0 | 0xA8 | descriptor_ptr | |
| 349 - 336 | 29 - 16 | 0xA8 | curr_index | |
| 363 - 350 | 11 - 30 | 0xA8 | last_index | |
| 366 - 364 | 14 - 12 | 0xAC | nom_elsize | |
| 372 - 367 | 20 - 15 | 0xAC | reload_index | |
| 385 - 373 | 1 - 21 | 0xAC | curr_wptr | |
| 387 - 386 | 3 - 2 | 0xB0 | pktid | |
| 391 - 388 | 7 - 4 | 0xB0 | orderid | |
| 394 - 392 | 10 - 8 | 0xB0 | priority | |
| 396 - 395 | 12 - 11 | 0xB0 | trid | |
| 398 - 397 | 14 - 13 | 0xB0 | evtid | |
| 399 | 15 | 0xB0 | sot |