SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
As already described in the EPWM Modules Time-Base Clock Gating, TB_CLKEN bit in the EPWMn_CTRL (where n = 0 to number of instances on the device) register of the device CTRL_MMR can be used to individually control or globally synchronize the time-base clocks of all enabled EPWM modules on a device. When all TB_CLKEN bits are set to 0h, the time-base clocks of all EPWMx (where x = 0 to 8) modules are stopped (default). When all TB_CLKEN bits are simultaneously set in software to 1h, all EPWMx modules time-base clocks are started with the rising edge of TBCLK aligned. For perfectly synchronized TBCLKs, the prescaler bits in the EPWM_TBCTL register of each EPWM module must be set identically. The proper procedure for enabling the EPWM clocks is as follows: