SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Trip Zone Clear Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0 | 2300 002Eh |
| EPWM1 | 2301 002Eh |
| EPWM2 | 2302 002Eh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED1 | OST | CBC | INT | ||||
| R | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:3 | RESERVED1 | R | 0h | Reserved |
| 2 | OST | R/W | 0h | Clear Flag for One-Shot Trip [OST] Latch 0h Has no effect. Always reads back a 0h 1h Clears this Trip (set) condition |
| 1 | CBC | R/W | 0h | Clear Flag for Cycle-By-Cycle [CBC] Trip Latch 0h Has no effect. Always reads back a 0h 1h Clears this Trip (set) condition |
| 0 | INT | R/W | 0h | Global Interrupt Clear Flag 0h Has no effect. Always reads back a 0h
1h Clears the trip-interrupt flag for this
EPWM module (EPWM_TZFLG[0] INT) |