SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The R5FSS has four reset inputs:
In addition to the reset signals, there are two halt signals:
These halt signals keep the CPUs from fetching instructions when they come out of reset. The main use is to have the CPUs halted until the TCMs are loaded (when booting from TCM), though halt could be used for any other purpose.