SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register controls optional features specific to the timer functionality
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TIMER0 | 0240 0038h |
| TIMER1 | 0241 0038h |
| TIMER2 | 0242 0038h |
| TIMER3 | 0243 0038h |
| TIMER4 | 0244 0038h |
| TIMER5 | 0245 0038h |
| TIMER6 | 0246 0038h |
| TIMER7 | 0247 0038h |
| TIMER8 | 0248 0038h |
| TIMER9 | 0249 0038h |
| TIMER10 | 024A 0038h |
| TIMER11 | 024B 0038h |
| TIMER12 | 024C 0038h |
| TIMER13 | 024D 0038h |
| TIMER14 | 024E 0038h |
| TIMER15 | 024F 0038h |
| WKUP_TIMER0 | 2B10 0038h |
| WKUP_TIMER1 | 2B11 0038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | GPO_CFG | CAPT_MODE | PT | TRG | TCM | ||
| NONE | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCPWM | CE | PRE | PTV | AR | ST | ||
| R/W | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:15 | RESERVED | NONE | 0h | Reserved |
| 14 | GPO_CFG | R/W | 0h | This field drives directly the timer_gpocfg port Reset Source: mod_g_rst_n |
| 13 | CAPT_MODE | R/W | 0h | Capture mode select bit; First/second 0 Capture first enabled capture event in
TCAR1
1 Capture first enabled capture event in
TCAR2 |
| 12 | PT | R/W | 0h | Pulse or Toggle select bit 0 Pulse modulation 0 Toggle modulation |
| 11:10 | TRG | R/W | 0h | Trigger Output Mode 0 No Trigger 1 Overflow Trigger 2 Overflow and match Trigger |
| 9:8 | TCM | R/W | 0h | Transition Capture Mode 0 No capture 1 Capture on rising edges of PI_EVNETCAPT 2 Capture on falling edges of PI_EVENTCAPT 3 Capture on both edges of PI_EVNENTCAPT |
| 7 | SCPWM | R/W | 0h | Pulse Width Modulation output pin default value Reset Source: mod_g_rst_n |
| 6 | CE | R/W | 0h | Compare Enable 0 compare disabled 1 compare enabled |
| 5 | PRE | R/W | 0h | Prescaler Enable 0 Prescaler disabeld 1 Prescaler Enabled |
| 4:2 | PTV | R/W | 0h | Trigger Output Mode. The timer counter is prescaled with the value: 2^PTV Reset Source: mod_g_rst_n |
| 1 | AR | R/W | 0h | Auto-reload mode 0 One shot mode overflow 1 Auto-reload mode overflow |
| 0 | ST | R/W | 0h | Start/Stop timer control 0 Stop the timer 1 Start the timer |