12.2.4.2.4.1 System Using CIR Communication Protocol With Remote Control
All UART modules can be connected to an external infrared transceiver in CIR mode. Figure 12-122 shows an example connection of a UART instance in CIR mode.
A. i represents a valid instance of UART in a domain. See the device data sheet for valid domains.