SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Allows the generation of further pulses on the interrupt line, if an new interrupt event is pending, when using the pulsed output. Unused when using the level interrupt line
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TIMER0 | 0240 0020h |
| TIMER1 | 0241 0020h |
| TIMER2 | 0242 0020h |
| TIMER3 | 0243 0020h |
| TIMER4 | 0244 0020h |
| TIMER5 | 0245 0020h |
| TIMER6 | 0246 0020h |
| TIMER7 | 0247 0020h |
| TIMER8 | 0248 0020h |
| TIMER9 | 0249 0020h |
| TIMER10 | 024A 0020h |
| TIMER11 | 024B 0020h |
| TIMER12 | 024C 0020h |
| TIMER13 | 024D 0020h |
| TIMER14 | 024E 0020h |
| TIMER15 | 024F 0020h |
| WKUP_TIMER0 | 2B10 0020h |
| WKUP_TIMER1 | 2B11 0020h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LINE_NUMBER | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | LINE_NUMBER | R/W | 0h | Idle Mode 0 End of interrupt |