SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
In MCAN mode, the static TR consists of the following information:
| Param | PSIL Addr | Field | Description |
|---|---|---|---|
| Burst | 0x400 | 31 | When set, enables VBUSP burst mode on this channel. See the MCAN burst description for more information. |
| Acc32 | 0x400 | 30 | Not used |
| X | 0x400 | 26:24 | Not used |
| Y | 0x400 | 11:0 | Buffer Size. This field specifies how many bytes should be written to an MCAN TX buffer. This field includes the 8 byte MCAN header on the initial packet fragment. The PDMA will break up the source packet into fragments of this buffer size, copying the 8 byte MCAN header for the initial fragment, and then skipping it for each additional fragment and thus reusing the header from the first fragment. A buffer size less than 16 is treated as 16, and a buffer size greater than 72 is treated as 72. |
| Z | 0x401 | 23:0 | Not used |