SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
To enable and configure program the DMA mode, perform the following steps:
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Set the option of DMA mode configuration | UART_SCR[0] DMA_MODE_CTL | - |
| IF Configure DMA mode 0 and 1 | UART_SCR[0] DMA_MODE_CTL | =0 |
| Select the DMA mode, for more information see Section 12.2.4.4.6.4 | UART_FCR[3] DMA_MODE | - |
| IF Configure DMA mode from 0 to 3 | UART_SCR[0] DMA_MODE_CTL | =1 |
| Select the DMA mode, for more information see Section 12.2.4.4.6.4 | UART_SCR[2-1] DMA_MODE_2 | - |