SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Each filter element can be configured to operate as Range Filter (Standard Filter Type SFT = 00/Extended Filter Type EFT = 00). The filter matches for all received message frames with IDs in the range from SFID1 to SFID2 (SFID2 ≥ SFID1) respectively in the range from EFID1 to EFID2 (EFID2 ≥ EFID1). For more information see Section 12.5.1.4.10.5, Standard Message ID Filter Element and Section 12.5.1.4.10.6, Extended Message ID Filter Element.
There are two options for range filtering of extended frames: