SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The CTI Application Trigger Set Register is read/write. A write to this register causes a channel event to be raised, corresponding to the bit written to.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 3014h |
| C7X256V0_DEBUG | 0007 3400 A014h |
| C7X256V0_DEBUG | 0007 3400 B014h |
| C7X256V1_DEBUG | 0007 3800 3014h |
| C7X256V1_DEBUG | 0007 3800 A014h |
| C7X256V1_DEBUG | 0007 3800 B014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | APPSET | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | APPSET | R/W | 0h | Setting a bit HIGH generates a channel event for the selected channel. There is one bit of the register for each channel. Read : 0 = application trigger inactive (reset). 1 = application trigger active. Write : 0 = no effect. 1 = generate channel event. |