SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Not all channels within a DMA controller require the same performance capabilities. Raw bandwidth and latency tolerance requirements will vary greatly between data transfers at various points in the system. Due to area concerns, several different classes of DMA channels are provided in the BCDMA and are described as follows:
Class Name | Description |
|---|---|
Normal Capacity | Provides baseline amount of descriptor and TR prefetch and Tx/Rx control and data buffering. Suitable for most peripheral transfers which are communicating with on-chip memories and DDR |
High Capacity | Provides an elevated amount of descriptor and TR prefetch and custom Tx/Rx control and data buffering. Suitable for applications which require moderate per-channel bandwidth with significantly increased latency (ex. Transferring data to/from PCIe) |
Ultra-High Capacity | Provides identical descriptor and TR prefetch as High Capacity but with increased Tx data buffering to allow for more read data in flight. Suitable for applications requiring high per-channel bandwidth with significantly increased latency (ex. 16+Gbps transfers to/from PCIe). |