SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Own address register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 2000 00A8h |
| I2C1 | 2001 00A8h |
| I2C2 | 2002 00A8h |
| I2C3 | 2003 00A8h |
| I2C4 | 2004 00A8h |
| I2C5 | 2005 00A8h |
| I2C6 | 2006 00A8h |
| WKUP_I2C0 | 2B20 00A8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MCODE | RESERVED | OA | |||||
| R/W | R | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OA | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:13 | MCODE | R/W | 0h | Controller Code |
| 12:10 | RESERVED | R | 0h | Reserved |
| 9:0 | OA | R/W | 0h | Own address |