SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Configures Cluster Core1 power state
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_SEC_MMR0 | 45A0 01A0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CLSTR0_CORE1_PMCTRL_CORE_HALT | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | CLSTR0_CORE1_PMCTRL_CORE_HALT | R/W | 0h | Halt Core1 Field values (others are reserved): 1'b0 - Core1 is held waiting to begin execution after reset 1'b1 - Core1 is released for execution after reset Reset Source: sys_por_rst_n |