SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
I2C configuration register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 2000 00A4h |
| I2C1 | 2001 00A4h |
| I2C2 | 2002 00A4h |
| I2C3 | 2003 00A4h |
| I2C4 | 2004 00A4h |
| I2C5 | 2005 00A4h |
| I2C6 | 2006 00A4h |
| WKUP_I2C0 | 2B20 00A4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| I2C_EN | RESERVED | OPMODE | STB | MST | TRX | XSA | |
| R/W | R | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| XOA0 | XOA1 | XOA2 | XOA3 | RESERVED1 | STP | STT | |
| R/W | R/W | R/W | R/W | R | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15 | I2C_EN | R/W | 0h | I2C module enable |
| 14 | RESERVED | R | 0h | Reserved |
| 13:12 | OPMODE | R/W | 0h | Operation mode selection |
| 11 | STB | R/W | 0h | Start byte mode [controller mode only] |
| 10 | MST | R/W | 0h | Controller/target mode |
| 9 | TRX | R/W | 0h | Transmitter/Receiver mode [controller mode only] |
| 8 | XSA | R/W | 0h | Expand Target address |
| 7 | XOA0 | R/W | 0h | Expand Own address 0 |
| 6 | XOA1 | R/W | 0h | Expand Own address 1 |
| 5 | XOA2 | R/W | 0h | Expand Own address 2 |
| 4 | XOA3 | R/W | 0h | Expand Own address 3 |
| 3:2 | RESERVED1 | R | 0h | Reserved |
| 1 | STP | R/W | 0h | Stop condition [controller mode only] |
| 0 | STT | R/W | 0h | Start condition [controller mode only] |