SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Error Correcting Code (ECC) is a mechanism for providing increased system reliability via reduction of memory software errors by allowing single bit errors to be detected and corrected (SEC) and double bit errors to be detected (DED).
For more information about ECC, refer to ECC Aggregator.
For FSS1 path when the stand-alone ECC module is used:
For more information, see ECC Calculation.