SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
IP Revision Identifier (X.Y.R) Used by software to track features, bugs, and compatibility
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1 | 0FC8 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MODID | |||||||
| R | |||||||
| 6850h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODID | |||||||
| R | |||||||
| 6850h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| REVRTL | REVMAJ | ||||||
| R | R | ||||||
| 2h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | REVMIN | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | MODID | R | 6850h | Module ID field Reset Source: vbus_mod_g_rst_n |
| 15:11 | REVRTL | R | 2h | RTL revision. Will vary depending on release. Reset Source: vbus_mod_g_rst_n |
| 10:8 | REVMAJ | R | 1h | Major revision Reset Source: vbus_mod_g_rst_n |
| 7:6 | CUSTOM | R | 0h | Custom Reset Source: vbus_mod_g_rst_n |
| 5:0 | REVMIN | R | 1h | Minor revision Reset Source: vbus_mod_g_rst_n |