SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The MCAN module has two interrupt lines. There are 30 internal interrupt sources. Each source can be configured to drive one of the two interrupt lines. The interrupts are 'level high' interrupts.
The MCAN core provides two interrupt requests (for Line 0 and Line 1).
For more information, see the following registers:
The MCAN module is capable of issuing ECC interrupts. After clearing the ECC interrupt source, the application software must also write 1 to EOI register (MCANSS_ECC_SEC_EOI_REG/MCANSS_ECC_DED_EOI_REG). For more information, see ECC Aggregator.
The MCAN module supports External Timestamp Counter. When the External Timestamp Counter rolls over it produces an interrupt (see Section 12.5.1.4.4.1, External Timestamp Counter).
For more information, see the following registers:
For more information about available Interrupt Requests, see MCAN Hardware Requests.