SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
CLK_12M_RC in always oscillate mode.
The 12.5-MHz RC clock output (CLK_12M_RC) is used by the on-chip Reset Glue logic, Power Reset Generator (PRG) circuits, HFOSC0 Loss Circuits, Dual Clock Comparator (DCC) and Timer Modules.
An output clock of CLK_12M_RC is further divided down to generate a 32-kHz clock (CLK_32K_RC). This clock is used by SMS and Timer Modules.
The actual value of the derived CLK_32K_RC will vary with PVT variations.