SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
In normal mode, internal MCSPI module clocks are automatically switched off (autogated) when there is no activity in peripheral or controller mode.
Autogating of the module interface clock and functional clock occurs when the following conditions are met:
Autogating of the module interface clock and functional clock stops when the following conditions are met: