SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Global Full-Speed Port to Bus Instance Mapping Register - High This is an alternate register for the GPRTBIMAP_FS register. - Register fields are read-write with respect to number of port instantiated. writeAsRead constraint is added to limit side effects for unused fields. Note: For reset values, refer to the corresponding values in the GPRTBIMAP_FS register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 3100 C18Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_31_28 | BINUM15 | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| BINUM14 | BINUM13 | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| BINUM12 | BINUM11 | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BINUM10 | BINUM9 | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | RESERVED_31_28 | R | 0h | Reserved |
| 27:24 | BINUM15 | R | 0h | BINUM15: FS USB Instance Number for Port 15. Application-programmable ID field Reset Source: rst_mod_g_rst_n |
| 23:20 | BINUM14 | R | 0h | BINUM14: FS USB Instance Number for Port 14. Application-programmable ID field Reset Source: rst_mod_g_rst_n |
| 19:16 | BINUM13 | R | 0h | BINUM13: FS USB Instance Number for Port 13. Application-programmable ID field Reset Source: rst_mod_g_rst_n |
| 15:12 | BINUM12 | R | 0h | BINUM12: FS USB Instance Number for Port 12. Application-programmable ID field Reset Source: rst_mod_g_rst_n |
| 11:8 | BINUM11 | R | 0h | BINUM11: FS USB Instance Number for Port 11. Application-programmable ID field Reset Source: rst_mod_g_rst_n |
| 7:4 | BINUM10 | R | 0h | BINUM10: FS USB Instance Number for Port 10. Application-programmable ID field Reset Source: rst_mod_g_rst_n |
| 3:0 | BINUM9 | R | 0h | BINUM9: FS USB Instance Number for Port 9. Application-programmable ID field. Reset Source: rst_mod_g_rst_n |