SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The software enable register is used to enable/disable the ATL.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ATL0 | 0FEE 0290h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ENABLE | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | ENABLE | R/W | 0h | When disabled the ATL registers are forced to known states for simulation purposes. Runtime startup doesn't require initial values because measurement is relative to an arbitrary initial value. All registers are reset to zero except ATLCR.INT_DIV which is resets to 24 (divide-by-25, because zero is not a legal divide ratio.) Reset Source: mod_g_rst_n |