SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
In capture mode, this logic inhibits (locks out) any shadow loading of the ECAP0_CAP1 or ECAP0_CAP2 registers from APRD and ACMP registers, respectively.
In APWM mode, shadow loading is active and two choices are permitted:
The CEVT1_FLG, CEVT2_FLG, CEVT3_FLG, CEVT4_FLG flags are only active in capture mode (ECAP0_ECCTL[25] CAP_APWM == 0h). The TSCNT = PRD, TSCNT = CMP flags are only valid in APWM mode (ECAP0_ECCTL[25] CAP_APWM == 1h). CNTOVF_FLG flag is valid in both modes.
Figure 12-287 Interrupts in ECAP Module