SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Revision Register contains the major and minor revisions for the module
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1_HYPERBUS1P0_0 | 0FC3 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MODID | |||||||
| R | |||||||
| 6860h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODID | |||||||
| R | |||||||
| 6860h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| REVRTL | REVMAJ | ||||||
| R | R | ||||||
| 1Dh | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | REVMIN | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | MODID | R | 6860h | Module ID field Reset Source: rst_n |
| 15:11 | REVRTL | R | 1Dh | RTL revision. Will vary depending on release Reset Source: rst_n |
| 10:8 | REVMAJ | R | 1h | Major revision Reset Source: rst_n |
| 7:6 | CUSTOM | R | 0h | Custom Reset Source: rst_n |
| 5:0 | REVMIN | R | 0h | Minor revision Reset Source: rst_n |