SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
CANUART IO Domain OFF Mode Magic Word Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 8318h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CANUART_WAKE_OFF_MODE_STAT_MW | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CANUART_WAKE_OFF_MODE_STAT_MW | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CANUART_WAKE_OFF_MODE_STAT_MW | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CANUART_WAKE_OFF_MODE_STAT_MW | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | CANUART_WAKE_OFF_MODE_STAT_MW | R | 0h | returned magic word Reset Source: mod_por_rst_n |