SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The interrupt enable register allows software to mask/unmask the module internal source of interrupt for the user [a]. Read value is the current enable bits for each interrupt sourc. Write 1 to a bit disables an interrupt source. Write 0 has no effect.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAILBOX0_MAILBOX_CLUSTER_2 | 2902 010Ch + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NOTFULLENABLEMB15 | NEWMSGENABLEMB15 | NOTFULLENABLEMB14 | NEWMSGENABLEMB14 | NOTFULLENABLEMB13 | NEWMSGENABLEMB13 | NOTFULLENABLEMB12 | NEWMSGENABLEMB12 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NOTFULLENABLEMB11 | NEWMSGENABLEMB11 | NOTFULLENABLEMB10 | NEWMSGENABLEMB10 | NOTFULLENABLEMB9 | NEWMSGENABLEMB9 | NOTFULLENABLEMB8 | NEWMSGENABLEMB8 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NOTFULLENABLEMB7 | NEWMSGENABLEMB7 | NOTFULLENABLEMB6 | NEWMSGENABLEMB6 | NOTFULLENABLEMB5 | NEWMSGENABLEMB5 | NOTFULLENABLEMB4 | NEWMSGENABLEMB4 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NOTFULLENABLEMB3 | NEWMSGENABLEMB3 | NOTFULLENABLEMB2 | NEWMSGENABLEMB2 | NOTFULLENABLEMB1 | NEWMSGENABLEMB1 | NOTFULLENABLEMB0 | NEWMSGENABLEMB0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | NOTFULLENABLEMB15 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 30 | NEWMSGENABLEMB15 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 29 | NOTFULLENABLEMB14 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 28 | NEWMSGENABLEMB14 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 27 | NOTFULLENABLEMB13 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 26 | NEWMSGENABLEMB13 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 25 | NOTFULLENABLEMB12 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 24 | NEWMSGENABLEMB12 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 23 | NOTFULLENABLEMB11 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 22 | NEWMSGENABLEMB11 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 21 | NOTFULLENABLEMB10 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 20 | NEWMSGENABLEMB10 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 19 | NOTFULLENABLEMB9 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 18 | NEWMSGENABLEMB9 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 17 | NOTFULLENABLEMB8 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 16 | NEWMSGENABLEMB8 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 15 | NOTFULLENABLEMB7 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 14 | NEWMSGENABLEMB7 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 13 | NOTFULLENABLEMB6 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 12 | NEWMSGENABLEMB6 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 11 | NOTFULLENABLEMB5 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 10 | NEWMSGENABLEMB5 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 9 | NOTFULLENABLEMB4 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 8 | NEWMSGENABLEMB4 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 7 | NOTFULLENABLEMB3 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 6 | NEWMSGENABLEMB3 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 5 | NOTFULLENABLEMB2 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 4 | NEWMSGENABLEMB2 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 3 | NOTFULLENABLEMB1 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 2 | NEWMSGENABLEMB1 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 1 | NOTFULLENABLEMB0 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |
| 0 | NEWMSGENABLEMB0 | R/W | 0h | Read value is current enable state for this interrupt. Write 1 disables the interrupt. Write 0 does nothing. Reset Source: rst_n |