SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The ALE may be configured to operate in bypass mode by setting the ENABLE_BYPASS bit in the CPSW3_CPSW_NU_ALE_ALE_CONTROL register. When in bypass mode, all Ethernet port received packets are forwarded only to the host port (port 0). In bypass mode, the ALE processes host port transmit packets the same as in normal mode. In general, packets would be directed by the host in bypass mode.